Platinum: ENX42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 3.4°C/m.
Water-cooled
Platinum: ENX48-6NWL
Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 3.3°C/m.
Water-cooled
Platinum: ENX60-6NWL
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 1.8°C/m.
Water-cooled
Platinum: ENX42-15NWL
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled
Platinum: ENX48-12NWL
Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 5.3°C/m.
Water-cooled
Platinum: ENX60-12NWL
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 4.1°C/m.
Water-cooled
Platinum: ENX42-15NW
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 12.5°C/m.
Water-cooled
Platinum: ENX60-15NW
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 10.4°C/m.
Water-cooled
Platinum: ENX48-15NW
Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 11.3°C/m.
Water-cooled
Platinum: ENX60-30NW
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled